IESNA:LM-63-2002
[TEST]P952593
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21171
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2484 3110.2 3676.3 4114.5 4471.9 4674.1 4769.1 4803 4974.6 5341.8
5948.3 6714.4 7468.4 8070.6 8597.3 9078.2 9382 9459.6 9272.7 8799.5
7844.4 6193.1 5112.3 4281.7 3391.1 2385.7 1568.2 1099.4 857.9 740.9
672.1 565 478.7 166.1 80.9 13.1 0
2484 3132.1 3703.6 4149.5 4477.3 4699.2 4812.8 4844.5 4986.6 5317.7
5878.4 6629.1 7369 7991.9 8524.1 9005 9365.6 9495.7 9376.5 8975.5
8177.7 6652.1 5318.8 4466.4 3586.7 2600.9 1710.3 1154 885.2 767.2
678.7 573.7 483 205.5 86.3 16.4 0
2484 3104.7 3665.4 4115.6 4466.4 4721.1 4862 4922.1 5033.6 5330.9
5808.4 6475.1 7185.4 7811.6 8317.6 8721.9 9101.1 9285.8 9238.8 8918.6
8277.1 7229.1 5762.5 4739.6 3866.5 2911.3 1944.2 1291.7 955.1 793.4
700.5 609.8 522.4 398.9 203.3 24 0
2484 3104.7 3649 4098.1 4473 4760.4 4952.7 5053.3 5158.2 5387.7
5742.9 6259.8 6873.9 7463 7937.3 8326.3 8653.1 8917.5 8988.6 8883.7
8497.9 7782.1 6776.7 5586.6 4466.4 3470.8 2427.2 1554 1060.1 806.5
696.1 604.3 515.8 410.9 288.5 112.6 0
2484 3012.9 3540.8 4002 4397.6 4747.3 5026 5210.6 5328.7 5510.1
5805.1 6184.4 6675 7174.5 7623.6 8010.5 8325.2 8605 8803.9 8857.4
8751.4 8425.8 7794.1 6839 5723.2 4583.4 3415.1 2251.2 1414.1 948.6
723.5 642.6 558.4 426.2 287.4 89.6 0
2484 2964.9 3441.3 3890.5 4305.8 4690.5 5040.2 5316.6 5504.6 5680.6
5901.3 6218.2 6585.4 7021.5 7460.8 7897.9 8269.5 8560.2 8779.8 8961.3
9102.2 9055.2 8857.4 8408.3 7632.4 6627 5334.1 4090.5 2750.7 1698.3
1101.6 753 545.3 330 166.1 43.7 0
2484 2873.1 3287.3 3710.2 4121.1 4524.3 4913.4 5259.8 5547.2 5777.8
6011.7 6267.4 6548.3 6898 7299.1 7753.7 8221.4 8672.7 9072.7 9424.6
9744.8 10096.7 10255.2 10353.5 10331.7 9885.8 9034.5 7678.3 5883.8 3985.6
2300.4 1194.5 609.8 351.9 171.6 59 0
2484 2803.1 3135.3 3498.2 3874.1 4229.3 4610.7 4981.1 5337.4 5652.1
5966.9 6258.7 6523.1 6808.4 7107.8 7429.1 7801.8 8223.6 8684.8 9174.4
9708.8 10475.9 11095.6 11473.7 11904.3 12215.7 12256.2 11837.6 10749.1 8987.5
6548.3 4226 2154 878.6 313.6 61.2 0
2484 2677.4 2911.3 3182.3 3479.6 3794.3 4114.5 4431.4 4745.1 5067.5
5405.2 5717.7 6057.6 6412.8 6782.1 7152.6 7563.5 8024.7 8535 9113.2
9788.5 10812.5 11828.9 12525 13413.5 14459.3 15578.4 16324.8 16165.2 14662.6
11568.8 7500.1 3181.2 971.5 306 63.4 0
2484 2655.6 2888.4 3137.5 3418.4 3715.6 4019.5 4322.2 4621.6 4925.4
5224.8 5535.2 5863.1 6218.2 6585.4 6966.8 7390.8 7859.7 8384.2 8982
9656.3 10740.4 11764.4 12518.4 13468.1 14607.9 15829.7 16607.8 16460.3 14862.6
11499.9 7032.4 2694.9 744.2 240.4 54.6 0
2484 2572.5 2692.7 2854.5 3050.1 3263.2 3478.5 3704.7 3938.6 4174.6
4412.9 4658.8 4906.8 5169.1 5451.1 5749.4 6077.3 6448.8 6896.9 7408.3
8031.3 9021.4 9772.1 10513.1 11416.9 12504.2 13524.9 13967.5 13505.3 11742.5
8668.4 4824.9 1391.2 291.8 97.3 21.9 0
2484 2511.3 2579.1 2676.4 2810.8 2956.1 3114.6 3277.4 3442.4 3618.4
3790 3955 4125.5 4294.8 4474.1 4663.1 4862 5103.5 5383.3 5746.1
6270.7 6922 7365.7 7861.9 8455.3 9102.2 9543.7 9389.6 8618.1 7171.2
5178.9 2650.1 864.4 257.9 88.5 20.8 0
2484 2456.7 2466.5 2511.3 2584.6 2660 2759.4 2857.8 2955 3056.7
3145.2 3225 3291.6 3352.8 3395.4 3422.8 3450.1 3468.7 3499.3 3570.3
3740.8 3841.3 3859.9 3897.1 3955 4007.4 3864.3 3410.7 2763.8 2048
1392.3 789 395.6 167.2 80.9 28.4 0
2484 2341.9 2257.8 2214.1 2209.7 2227.2 2256.7 2289.5 2312.4 2326.6
2325.6 2298.2 2255.6 2195.5 2115.7 2018.5 1901.5 1780.2 1668.8 1564.9
1457.8 1362.8 1283 1217.4 1160.6 1102.7 1030.5 933.3 798.9 618.5
450.2 331.1 229.5 147.5 84.1 24 0
2484 2235.9 2081.9 2014.1 1997.7 2011.9 2042.5 2075.3 2091.7 2087.3
2064.4 2023.9 1964.9 1891.7 1806.5 1719 1628.3 1537.6 1448 1349.7
1250.2 1160.6 1095 1055.7 1040.4 1042.6 1040.4 1009.8 934.4 808.7
615.3 424 297.3 195.6 97.3 21.9 0
2484 2152.9 1967.1 1893.9 1897.2 1938.7 1984.6 2014.1 2016.3 1996.6
1958.4 1903.7 1839.2 1764.9 1686.2 1608.7 1526.7 1440.4 1351.8 1269.9
1207.6 1154 1118 1095 1075.4 1052.4 1016.3 979.2 933.3 860.1
748.6 587.9 385.8 213.1 101.6 21.9 0
2484 2073.1 1881.9 1832.7 1863.3 1920.1 1964.9 1986.8 1978 1944.2
1891.7 1829.4 1757.3 1686.2 1610.8 1537.6 1487.3 1427.2 1351.8 1291.7
1251.3 1197.7 1113.6 1046.9 1003.2 960.6 916.9 873.2 833.8 797.8
755.1 686.3 561.7 430.6 252.4 61.2 0
2484 2028.3 1837.1 1809.7 1862.2 1916.8 1961.6 1974.8 1954 1900.4
1836 1762.7 1684.1 1614.1 1554 1520.1 1479.7 1438.2 1397.7 1308.1
1228.3 1165 1101.6 1042.6 981.4 927.8 875.4 827.3 777 719.1
662.3 610.9 535.5 462.3 323.5 125.7 0
2484 1990.1 1808.6 1805.4 1863.3 1915.7 1955.1 1959.5 1927.8 1869.8
1796.6 1715.8 1643.6 1577 1532.2 1493.9 1444.7 1378.1 1319.1 1248
1193.4 1132.2 1072.1 1017.4 971.5 924.5 874.3 822.9 762.8 696.1
622.9 558.4 475.4 359.5 238.2 99.4 0
2484 1968.2 1794.4 1804.3 1867.7 1919 1954 1947.4 1907 1838.2
1752.9 1673.1 1605.4 1554 1530 1472 1382.4 1278.6 1237.1 1202.1
1139.8 1091.7 1050.2 989 943.1 907.1 860.1 804.3 737.7 664.4
584.7 549.7 473.2 309.3 225.1 137.7 0
2484 1963.8 1785.7 1805.4 1868.7 1921.2 1952.9 1944.2 1895 1817.4
1731.1 1652.4 1585.7 1554 1516.9 1443.6 1312.5 1226.2 1204.3 1161.7
1107 1048 992.3 949.7 923.4 900.5 857.9 805.4 742 668.8
591.2 610.9 487.4 325.7 248.1 91.8 0
2484 1963.8 1784.6 1808.6 1869.8 1922.3 1951.8 1947.4 1899.3 1818.5
1731.1 1651.3 1584.6 1555.1 1513.6 1439.3 1302.7 1227.3 1209.8 1160.6
1103.8 1039.3 993.4 936.6 928.9 900.5 856.8 805.4 746.4 667.7
593.4 602.2 418.6 336.6 244.8 88.5 0
